IESNA:LM-63-2002
[TEST]P950430
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39734
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4662 5837.3 6899.7 7722.2 8392.9 8772.3 8950.8 9014.4 9336.4 10025.5
11163.9 12601.6 14016.9 15147 16135.6 17038.1 17608.2 17753.9 17403.1 16515
14722.4 11623.3 9594.8 8036 6364.4 4477.4 2943.3 2063.4 1610.1 1390.6
1261.4 1060.4 898.4 311.8 151.8 24.6 0
4662 5878.3 6951 7787.8 8403.1 8819.5 9032.8 9092.3 9358.9 9980.4
11032.6 12441.7 13830.2 14999.3 15998.2 16900.6 17577.5 17821.6 17598 16845.3
15348 12484.7 9982.5 8382.6 6731.5 4881.5 3209.9 2165.9 1661.3 1439.8
1273.7 1076.8 906.6 385.6 162 30.8 0
4662 5827 6879.2 7724.2 8382.6 8860.5 9125.1 9237.9 9447.1 10005
10901.3 12152.5 13485.6 14660.9 15610.5 16369.4 17081.1 17427.8 17339.6 16738.6
15534.6 13567.7 10815.2 8895.4 7256.6 5464 3648.8 2424.3 1792.6 1489.1
1314.7 1144.5 980.4 748.6 381.5 45.1 0
4662 5827 6848.5 7691.4 8394.9 8934.4 9295.4 9484 9680.9 10111.7
10778.3 11748.4 12901.1 14006.6 14896.8 15626.9 16240.2 16736.6 16869.9 16673
15949 14605.5 12718.6 10485 8382.6 6514.1 4555.4 2916.6 1989.5 1513.7
1306.5 1134.2 968.1 771.2 541.5 211.3 0
4662 5654.7 6645.4 7510.9 8253.4 8909.8 9432.8 9779.4 10000.9 10341.4
10895.2 11606.9 12527.8 13465.1 14308.1 15034.2 15624.9 16150 16523.2 16623.7
16424.8 15813.6 14628.1 12835.5 10741.3 8602.1 6409.5 4225.2 2654.1 1780.3
1357.8 1206 1048.1 799.9 539.4 168.2 0
4662 5564.5 6458.8 7301.7 8081.1 8803.1 9459.4 9978.3 10331.1 10661.3
11075.7 11670.5 12359.6 13178 14002.5 14822.9 15520.3 16065.9 16478.1 16818.6
17083.2 16995 16623.7 15780.8 14324.5 12437.6 10011.2 7677.1 5162.5 3187.3
2067.5 1413.2 1023.5 619.4 311.8 82 0
4662 5392.2 6169.6 6963.3 7734.5 8491.3 9221.5 9871.7 10411.1 10843.9
11282.8 11762.8 12289.9 12946.2 13699 14552.2 15430 16277.1 17027.8 17688.2
18289.2 18949.6 19247 19431.6 19390.6 18553.8 16956 14410.7 11042.8 7480.2
4317.5 2241.8 1144.5 660.4 322 110.8 0
4662 5260.9 5884.5 6565.4 7271 7937.6 8653.4 9348.7 10017.3 10608
11198.7 11746.4 12242.7 12778 13340 13943 14642.4 15434.1 16299.7 17218.5
18221.5 19661.3 20824.3 21534 22342.1 22926.6 23002.5 22217 20174.1 16867.8
12289.9 7931.4 4042.6 1649 588.7 114.9 0
4662 5025.1 5464 5972.7 6530.5 7121.2 7722.2 8317 8905.7 9510.7
10144.5 10731.1 11369 12035.6 12728.8 13424.1 14195.3 15060.8 16018.7 17103.7
18371.2 20293.1 22200.5 23507.1 25174.6 27137.4 29237.7 30638.6 30339.1 27518.9
21712.4 14076.3 5970.6 1823.4 574.3 119 0
4662 4984 5420.9 5888.6 6415.7 6973.6 7543.8 8111.9 8673.9 9244.1
9806.1 10388.6 11003.9 11670.5 12359.6 13075.4 13871.2 14751.1 15735.6 16857.6
18123.1 20157.7 22079.5 23494.8 25277.1 27416.4 29709.4 31169.8 30892.9 27894.3
21583.2 13198.5 5057.9 1396.8 451.2 102.6 0
4662 4828.2 5053.8 5357.3 5724.5 6124.4 6528.5 6953.1 7392 7835
8282.1 8743.6 9209.2 9701.5 10230.6 10790.6 11405.9 12103.2 12944.2 13904.1
15073.2 16931.4 18340.5 19731.1 21427.3 23468.1 25383.8 26214.4 25346.9 22038.5
16268.9 9055.4 2611 547.6 182.5 41 0
4662 4713.3 4840.5 5023 5275.3 5548.1 5845.5 6151.1 6460.8 6791
7113 7422.7 7742.7 8060.6 8397 8751.8 9125.1 9578.4 10103.5 10784.4
11768.9 12991.3 13824.1 14755.2 15869 17083.2 17911.8 17622.6 16174.6 13459
9719.9 4973.8 1622.4 484 166.1 39 0
4662 4610.8 4629.2 4713.3 4850.7 4992.3 5178.9 5363.5 5546 5736.8
5902.9 6052.6 6177.8 6292.6 6372.6 6423.9 6475.2 6510 6567.5 6700.8
7020.7 7209.4 7244.3 7314 7422.7 7521.2 7252.5 6401.3 5187.1 3843.7
2613 1480.9 742.5 313.8 151.8 53.3 0
4662 4395.4 4237.5 4155.4 4147.2 4180 4235.4 4296.9 4340 4366.7
4364.6 4313.4 4233.4 4120.6 3970.8 3788.3 3568.8 3341.2 3132 2937.1
2736.1 2557.7 2407.9 2284.9 2178.2 2069.5 1934.1 1751.6 1499.3 1160.9
845 621.5 430.7 276.9 157.9 45.1 0
4662 4196.4 3907.2 3780.1 3749.3 3776 3833.4 3894.9 3925.7 3917.5
3874.4 3798.5 3687.8 3550.4 3390.4 3226.3 3056.1 2885.8 2717.6 2533
2346.4 2178.2 2055.2 1981.3 1952.6 1956.7 1952.6 1895.2 1753.6 1517.8
1154.7 795.8 557.9 367.1 182.5 41 0
4662 4040.6 3691.9 3554.5 3560.6 3638.6 3724.7 3780.1 3784.2 3747.3
3675.5 3572.9 3451.9 3312.4 3164.8 3019.1 2865.3 2703.3 2537.1 2383.3
2266.4 2165.9 2098.2 2055.2 2018.2 1975.2 1907.5 1837.7 1751.6 1614.2
1405 1103.5 724 400 190.7 41 0
4662 3890.8 3531.9 3439.6 3497 3603.7 3687.8 3728.8 3712.4 3648.8
3550.4 3433.5 3298.1 3164.8 3023.2 2885.8 2791.5 2678.7 2537.1 2424.3
2348.5 2247.9 2090 1964.9 1882.9 1802.9 1720.8 1638.8 1564.9 1497.3
1417.3 1288.1 1054.2 808.1 473.8 114.9 0
4662 3806.7 3447.8 3396.5 3495 3597.5 3681.6 3706.2 3667.3 3566.8
3445.8 3308.3 3160.7 3029.4 2916.6 2853 2777.1 2699.2 2623.3 2455.1
2305.4 2186.4 2067.5 1956.7 1841.8 1741.3 1642.9 1552.6 1458.3 1349.6
1242.9 1146.5 1005 867.6 607.1 235.9 0
4662 3735 3394.5 3388.3 3497 3595.5 3669.3 3677.5 3618 3509.3
3371.9 3220.1 3084.8 2959.7 2875.6 2803.8 2711.5 2586.4 2475.6 2342.3
2239.7 2124.9 2012.1 1909.5 1823.4 1735.2 1640.8 1544.4 1431.6 1306.5
1169.1 1048.1 892.2 674.8 447.1 186.6 0
4662 3693.9 3367.8 3386.3 3505.2 3601.6 3667.3 3655 3579.1 3449.9
3289.9 3140.2 3013 2916.6 2871.5 2762.8 2594.6 2399.7 2321.8 2256.2
2139.2 2049 1971.1 1856.2 1770.1 1702.4 1614.2 1509.6 1384.5 1247
1097.3 1031.7 888.1 580.4 422.5 258.4 0
4662 3685.7 3351.4 3388.3 3507.3 3605.7 3665.2 3648.8 3556.5 3410.9
3248.9 3101.2 2976.1 2916.6 2846.9 2709.4 2463.3 2301.3 2260.3 2180.3
2077.7 1967 1862.4 1782.4 1733.1 1690.1 1610.1 1511.6 1392.7 1255.2
1109.6 1146.5 914.8 611.2 465.6 172.3 0
4662 3685.7 3349.4 3394.5 3509.3 3607.8 3663.2 3655 3564.7 3412.9
3248.9 3099.1 2974 2918.6 2840.7 2701.2 2444.8 2303.3 2270.5 2178.2
2071.6 1950.5 1864.4 1757.7 1743.4 1690.1 1608 1511.6 1400.9 1253.2
1113.7 1130.1 785.6 631.7 459.4 166.1 0
